Catalog navigation
CAD model selection
HELP_VARIABLE
Company
NITTO KOHKI
Description
SF Type - Socket
Bill of material
600SF STEEL NBR
CNSORDERNO
Order number
600SF STEEL NBR
ASSYNO
Assy No.
CA90312
S
Application
R3/4
MT
Material
STEEL
M
Mass
259 g
L
(61) mm
D
35 mm
H
Hex.
Hex.35 mm
T
Rc3/4 mm
SM
Seal material
NBR
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031